Testing of fasteners analysis systems

The ANALYSE system has a modular design and enables fast, precise testing of screwed connections based on the applied friction values. For testing particularly demanding or large screws, the system can additionally be equipped with vibration stands or modules. We offer suitable test modules for precise measurement of torque, tightening torque, preload force, and transition resistance during the screwing process. These can also be combined as needed.