High impact piezoelectric force sensor, Fz max 5 MN / 9224A2

High impact piezoelectric force sensor, Fz max 5 MN
9224A2
18047782
  • Piezoelectric force sensor with exceptional stiffness
  • Calibration range Fz: 0 … 5 MN
  • Dimensions DxH (mm): 140x180
  • Mounting interface: 8 x M16 or 4 x M10
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
5000 kN
Calibrations
Calibrated range Fz [kN]
0 … 5000 kN
Product type
Measurement system
Sensor
Mechanical properties
Axial stiffness
13.4 kN/μm
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤1.5 %FSO
Electrical properties
Minimal insulation resistance
10^12 Ω
Influence quantities
Sensitivity
-5.4 pC/kN
Dynamical properties
Natural frequency
7.5 kHz
Certificates and Standards
Degree of protection EN 60529
IP64
Operation and installation
Operating temperature range
0 … 70 °C
Interfaces
Connector type
KIAG 10-32 neg.
Dimensions and materials
Weight
17.6 kg
These piezoelectric force sensors are designed to measure extremely high uniaxial forces in the meganewton range. Based on advance piezoelectric technology, these sensors offer exceptional stiffness and a wide frequency response, making them the ideal choice for high-impact force applications. A compact, longitudinally sensitive strain pin is used for indirect measurement of dynamic and quasi-static forces. It is particularly suitable for sensing very large forces. Its high resolution enables measuring smallest dynamic changes, even in the presence of heavy loads.
Loading
Loading