Multicomponent dynamometer, 5 kN, cover plate 100x170 mm / 9257B

Multicomponent dynamometer, 5 kN, cover plate 100x170 mm
9257B
18007542
  • Piezoelectric multicomponent dynamometer with maximum forces Fx, Fy, Fz ±5 kN
  • Cover plate 100x170 mm
  • Natural frequency fn (x), fn (y), fn (z) 3.5 kHz
  • Fischer 9-pin flange connector
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
-5 kN
Maximum measuring range [kN]
10 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Multicomponent dynamometer
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Mechanical properties
Stiffness Cx [kN/μm]
1 kN/μm
Stiffness Cy [kN/μm]
1 kN/μm
Stiffness Cz [kN/μm]
2 kN/μm
Overload Fx [kN]
-7.5, 7.5 kN
Overload Fy [kN]
-7.5, 7.5 kN
Overload Fz [kN]
-7.5, 15 kN
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Hysteresis
≤0.5 %FSO
Threshold
<0.01 N
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Capacitance
≈220 pF
Minimal insulation resistance
10^13 Ω
Ground Insulation
>10^8 Ω
Influence quantities
Sensitivity
Fx: -7.5 pC/N, Fy: -7.5 pC/N, Fz: -3.7 pC/N
Dynamical properties
Natural frequency Fx
Frequency of free (not forced) oscillations of the entire sensor. In practice the (usually lower) natural frequency of the entire mounted system governs the frequency behavior.
3.5 kHz
Natural frequency Fy
Frequency of free (not forced) oscillations of the entire sensor. In practice the (usually lower) natural frequency of the entire mounted system governs the frequency behavior.
3.5 kHz
Natural frequency Fz
Frequency of free (not forced) oscillations of the entire sensor. In practice the (usually lower) natural frequency of the entire mounted system governs the frequency behavior.
3.5 kHz
Certificates and Standards
Degree of protection EN 60529
IP67
Operation and installation
Operating temperature range
0 … 70 °C
Clamping area
100 mm x 170 mm
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 104 9-pole neg.
Dimensions and materials
Weight
7.3 kg
This is a piezoelectric three-component dynamometer for measuring the three orthogonal components of a force. The dynamometer has a great rigidity and consequently a high natural frequency. Its high resolution enables the smallest dynamic changes in large forces to be measured.
Loading
Loading