Extension for voltage signal cables, KIAG 10-32 pos. to KIAG 10-32 pos., blue, 5 m / 1768A5K02

Extension for voltage signal cables, KIAG 10-32 pos. to KIAG 10-32 pos., blue, 5 m
1768A5K02
18010538
  • Cable material: PVC
  • IP protection (sensor / amplifier): IP65 / IP40
  • Cable length: 5 m
  • Temperature range: -40 ... 100°C
Upon request
On request
Mechanical properties
Bending radius [mm]
20 mm
Electrical properties
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-40 … 100 °C
Cable properties
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
KIAG 10-32 pos.
Connection type (amplifier)
KIAG 10-32 pos.
Dimensions and materials
Material
PVC
Cable diameter
2 mm
Cable color
Blue
Predefined cable length
5 m
Cable for distance extension between voltage output sensors (e.g. IEPE uniaxial accelerometers) and DAQ.
Loading
Loading