Connecting cable for multicomponent dynamometers, 3-wire, Fischer 9-pole straight flange, metal sheath, 5 m / 1687BA5

Connecting cable for multicomponent dynamometers, 3-wire, Fischer 9-pole straight flange, metal sheath, 5 m
1687BA5
18049467
  • Connecting cable with 3 conductors
  • Length: 5 m
  • Flange type straight (IP67)
  • Protection: metal hose
Upon request
On request
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP67
Degree of protection EN 60529 (amplifier)
IP67
Cable properties
Cable length
5 m
Dimensions and materials
Cable outer layer protection
Metal hose
This is a highly insulating connecting cable with a classic metal sheath for multicomponent dynamometers with Fischer 9-pin flange connectors.
Loading
Loading