Connecting cable for multicomponent dynamometers, 8-wire, Fischer 9-pole straight flange, metal sheath, custom length / 1677BASP

Connecting cable for multicomponent dynamometers, 8-wire, Fischer 9-pole straight flange, metal sheath, custom length
1677BASP
18049458
  • Connecting cable with 8 conductors
  • Length: custom from 0.5 to 20 m
  • Flange type straight (IP67)
  • Protection: metal hose
Upon request
On request
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP67
Degree of protection EN 60529 (amplifier)
IP67
Cable properties
Cable length
Configurable
Configurable cable length
0.5 … 20 m
Dimensions and materials
Cable outer layer protection
Metal hose
This is a highly insulating connecting cable with a classic metal sheath for multicomponent dynamometers with Fischer 9-pin flange connectors. The length can be chosen by the customer between 0.5 and 20 meters.
Loading
Loading