Cavity pressure sensor, indirect measuring (ø6 mm, 2.5 kN, 200 °C), 1.5 m single-wire cable, without connector / 9211BG

Cavity pressure sensor, indirect measuring (ø6 mm, 2.5 kN, 200 °C), 1.5 m single-wire cable, without connector
9211BG
18007430
  • Cavity pressure sensor, indirect measurement
  • For cavity pressures up to 3000 bar
  • Single-wire cable 1.5 m, without connector
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
2.5 kN
Product type
Measurement system
Sensor
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Single axis force sensor
Pressure sensor type
Indirect cavity pressure sensor
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
No
Mechanical properties
Overload
3000 N
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Threshold
10 mN
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^12 Ω (120 °C), 10^13 Ω
Influence quantities
Sensitivity
-4.4 pC/N
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Operating temperature range
-40 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable included
Yes - fixed cable
Interfaces
Connector type
Open end
Dimensions and materials
Predefined cable length
1.5 m
The Type 9211B quartz force sensor is suitable for measuring indirect cavity pressure behind an ejector pin during the injection molding of plastics.
Loading
Loading