Assembly press workstation for automated joining up to 300 kN, 400 mm stroke / SST 1200

SST 1200
20000183
- Integration of servo presses NCFN, NCFH, NCFE, NCFT
- Force range up to 300 kN, typical stroke length*: 400 mm
- Monitored mechanical safety protection door or optional light curtain
- Monitored service door left and right with 180° degree opening angle
Upon request
On request
Dimensions and materials
Dimensions
1500 x 1260 x 2358 mmWorkroom
550 x 850 x 720 mmThe assembly workstation SST 1200 consists of a basic frame incl. a 4-column system, control units and safety proctection units. The integration of a NC joining module makes it into a turnkey, CE- certified system designed for 100% quality control during joining processes.
The assembly workstation facilitates the realization of various joining technologies such as pressing, clinching, caulking, riveting, stamping as well as the testing of springs.
* Special versions with a stroke of upt to 1,000 mm or angled designs are available upon request.
Loading
Loading
