Anthropomorphic test device WorldSID-50M, side impact crash test dummy / W50-00000

WorldSID-50M is a 50th-percentile male side-impact anthropomorphic test device (ATD) used in testing by Euro NCAP.
W50-00000
20000217
  • Crash test dummy dimensions: 1100 x 484.3 x 1120.8 mm
  • Total weight: 76.7 kg (169.1 lb)
  • DTI ready, up to 144 channels
  • Chest-deflection measurement options incl. 1-D, 2-D, 3-D KIR-TRACC and RibEye
On request
Upon request
On request
Product type
Crash test dummy type
Side Impact ATDs
WorldSID was developed under the guidance of the International Organization for Standardization (ISO) Working Group and is one of the most biofidelic ATDs available for side-impact testing. Compared to previous generations (e.g., EuroSID, ES-2), WorldSID exhibits improved biomechanical responses, including enhanced head-neck articulation, flexible thoracic structure, including shoulder and thoracic ribs.
Loading
Loading