High temperature pressure sensors (700 °C) for gas turbine monitoring and thermoacoustics, ø12.0 mm / 6023C

6023C
These differential piezoelectric pressure sensors are acceleration compensated and applicable for operating temperatures up to 1000°C.
Main features / advantages
- Operating temperature: –55 … 700 °C
- Short time operating temperature: –55 … 1000 °C
- Highest reliability
- Acceleration compensated
- Differential charge output
- Not pyroelectric
These high-temperature pressure sensor with differential output are designed to measure lowest pressure fluctuations in harsh environments up to 700°C and 1000°C short term. For applications in hazardous areas, the sensor is available with intrinsically safe Ex-ia and non-incendive Ex-nA certifications.
Loading
Loading
