Skip to Header
Skip to Main
Skip to Footer
Products
Back
Industries and applications
Back
Services and support
Back
Knowledge Hub
Back
Jobs and career
Back
About us
Back
Contact us
Back
Contact us
Brazil | English
Home
/
Knowledge Hub
/
Glossary
Glossary
A
Accelerometer
Analog-to-digital converter (ADC)
Assessment of neuromuscular asymmetries by using vertical jump tests
Axle weighing system / axle load scale
B
Big Test Data
Bridge Protection
Buffeting test
C
Camber angle
Cavity pressure
Charge amplifiers
Cold junction compensation (CJC)
Cutting Force
Cutting forces in turning operations
Cylinder pressure measurement
D
Degrees of protection according to ISO 20653 - Protection agianst water (IP6x)
Differential measurement technology
DTI (Digital Transducer Interface)
E
Evaluation/analysis of measurement data in research and development
EN 9100 (AS9100) certification
eso GmbH
F
Filter (electronics)
Flutter test aviation: importance, procedure and safety
Force limited vibration testing (FLVT)
Force plate
Force sensors - force transducers
Force-displacement measurement
Fiber segment interferometry FSI
G
Ground reaction force (GRF)
H
Hexapod system
High-temperature accelerometer
High-temperature pressure sensor
Highly insulating cables
I
IEPE (Integrated Electronics Piezo-Electric)
Impact hammer
Impact Testing
J
no entry
K
no entry
L
Load cell
M
Measurement data management
Measurement uncertainty
Measuring cable installation
Measuring cutting forces in drilling operations
Measuring cutting forces in milling operations
MEMS accelerometer
Methods for measuring torque
Modal analysis
Mounting/installing an accelerometer
Multi-component force sensor
N
NVH (noise, vibration, harshness)
O
Optical measurement technology
Outgassing
P
Piezo vs. strain gauge
Piezoelectric effect
Piezoelectric force sensor
Piezoelectric pressure sensor
Piezoelectric pressure sensor: charge (PE) vs. voltage (IEPE) output
Piezoelectric pressure sensors with charge output (PE) for static pressure measurement
Piezoelectric sensors for dynamic pressure measurement
Piezoresistive effect
Piezoresistive pressure sensor
PiezoStar Crystal
Powertrain
Pressure sensor calibration
Q
Quasi-static vs dynamic measurement type
R
Range Capacitor
Road safety
S
Sampling rate and aliasing effect
Sensor calibration
Servo presses
Signal conditioning
Signal processing
Strain gauges: function, application and advantages
Strain gauge force sensors
T
TEDS - Transducer Electronic Data Sheet
Testing electric motors
Time Constant
Time Constant Resistor
Traffic monitoring system
Triboelectric effect
U
no entry
V
Vester Electronics GmbH
W
Wheel force transducer
Wheel torque transducer
WIM
X
no entry
Y
no entry
Z
no entry
others
3D force plate