Ultra-miniature accelerometer, ceramic shear, 500 g, 1 m coaxial cable / 8778A500

Ultra-miniature accelerometer, ceramic shear, 500 g, 1 m coaxial cable
8778A500
18007068
  • Ceramic shear accelerometer with IEPE output
  • Measuring range: +500 g
  • Ultra miniature design, 0.4 gram weight
  • Coaxial cable, length 1 m
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
500 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Ground isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
10 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
2 Hz
Maximum frequency (±5%) [Hz]
9000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
120 °C
Mounting type
Adhesive / Wax
Ultra-miniature accelerometer with a 500g range and 1m coaxial cable
Loading
Loading