Thermocouple with bayonet cap (400°C, Type J, depth 6 mm) / 6198A6

Thermocouple with bayonet cap (400°C, Type J, depth 6 mm)
6198A6
18044483
  • Bayonet capped thermocouple with depth 6 mm
  • Short response time to temperature changes for fast reactions in the controlled system
  • Bend protection spring serves as mechanical protection
  • Type J iron / cupro-nickel acc. to DIN EN 60584 and ANSI 96.1
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
0 … 400 °C
Product type
Pressure sensor type
Mold temperature sensor
Thermocouple type
J (Fe-CuNi)
Metrological characteristics
Measuring accuracy
DIN EN 60584
Certificates and Standards
Certification
none
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
400 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable negative
White
Cable positive
Black
Cable included
Yes - fixed cable
Lead cross-section
0.22 mm2
Dimensions and materials
Diameter
6 mm
Mounting size
6 mm
The Type 6198A6 thermocouple with bayonet cap is used for monitoring variations in mold temperature and flow fluctuations or blockages of cooling channels. The installation length can be varied by twisting the bayonet cap.
Loading
Loading