Temperature conditioning system for water-cooled pressure sensors, 230 V / 2621G

2621G
18042188
- Increased cooling power compared to previous generation
- Remote control option (VNC viewer/server) via Ethernet on PC or tablet
- USB interface for data logging (quality assurance or service)
- Electronic level control with dry-running protection
Upon request
On request
Operation and installation
Applications
Combustion measurement analysisThe new system of Type 2621G is used for temperature conditioning of water-cooled pressure sensors and ensures constant thermal conditions at the sensor – irrespective of the varying operating conditions of the combustion engine. It ensures stable and reproducible measurements avoiding overheating of the sensor or excessive steam condensation on the sensor diaphragm when the engine is stopped. The temperature conditioning system consists of a refrigerating set, water hoses for inlet, outlet and manifold. The sensor tubes are connected to the distributor through quick couplings. The temperature conditioning system has an automatic monitor of temperature, pressure, flow and level. The signal output of the automatic monitor can be used for controlling an electrical alarm device. The Kistler temperature conditioning system ensures that the sensors are supplied with the optimal water quantity. Note that experience has shown that the heat flow of a cooled engine sensor is about 200 to 400 W, depending on the application and the engine.
Loading
Loading
