Summing box for triaxial force sensors and dynamometers / 5417

Summing box for triaxial force sensors and dynamometers
5417
18004987
  • For triaxial force sensors and dynamometers
  • Input: 4 x Fischer 9 pin neg.
  • Output: 1 x Fischer flange 9 pin neg.
  • Protection class EN60529: IP65
On request
Upon request
On request
With the summing box, the electrical charges of up to four triaxial force sensors are interconnected. The assignment of the individual sensor connections corresponds to the sensor arrangement of a dynamometer. A maximum of eight measuring signals is available at the output socket (equal to the Kistler standard dynamometers). The connection to the charge amplifier is made with a 3-wire cable (for triaxial force measurement) or an 8-wire cable (for 6-component measurement). If connections are not used, the sockets must be closed with a cover. The summing box is not ground insulated.
Loading
Loading