Shock accelerometer K-Shear, 20000 g / 8742A20

Shock accelerometer K-Shear, 20000 g
8742A20
18007052
  • High shock accelerometer with IEPE output
  • Measuring range: +20000 g
  • High resonant frequency
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
20000 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
0.25 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
120 °C
Mounting type
Integral stud
This is a high shock accelerometer with a 20000 g range and high resonant frequency.
Loading
Loading