Preloading set for piezoelectric force sensors of Types 9051C and 9105C / 9422A51

Preloading set for piezoelectric force sensors of Types 9051C and 9105C
9422A51
18007793
  • Pretensioning element set for force sensors 9051C and 9105C
  • Bolt thread M14x2, length: 59 mm
  • Max. preloading force: 60 kN
  • Shunt: approx. 9%
Upon request
On request
Electrical properties
Shunt
≈9 %
Operation and installation
Tightening torque (per 1kN pretension)
2.3 N·m/kN
Dimensions and materials
Thread diameter
M14

Standardized pretensioning elements Type 9422A51 for the installation of piezoelectric force transducers of Types 9051 and 9105. These preloading elements consist of an optimized socket head cap pretensioning screw and a centering sleeve. Further accessories, such as electrically insulating washers or force distributing rings, are available separately. The pretensioning screw is used to preload a ring force transducer for optimized force application in the recommended measuring range. When installed correctly, the piezoelectric force sensor provides precise results with high repeat accuracy. In practice, the sensors are mechanically preloaded during installation.

Loading
Loading