Preloading set for piezoelectric force sensors of Types 9041C and 9104C / 9422A41

Preloading set for piezoelectric force sensors of Types 9041C and 9104C
9422A41
18007792
  • Pretensioning element set for force sensors 9041C and 9104C
  • Bolt thread M12x1.75, length: 52 mm
  • Max. preloading force: 45 kN
  • Shunt: approx. 9%
Upon request
On request
Electrical properties
Shunt
≈9 %
Operation and installation
Tightening torque (per 1kN pretension)
2 N·m/kN
Dimensions and materials
Thread diameter
M12

Standardized pretensioning elements Type 9422A41 for the installation of piezoelectric force transducers of Types 9041 and 9104. These preloading elements consist of an optimized socket head cap pretensioning screw and a centering sleeve. Further accessories, such as electrically insulating washers or force distributing rings, are available separately. The pretensioning screw is used to preload a ring force transducer for optimized force application in the recommended measuring range. When installed correctly, the piezoelectric force sensor provides precise results with high repeat accuracy. In practice, the sensors are mechanically preloaded during installation.

Loading
Loading