Laboratory charge amplifier, 1-channel, low noise, rack module version, 230 V, Triax / 5018A0001

Laboratory charge amplifier, 1-channel, low noise, rack module version, 230 V, Triax
5018A0001
18004417
  • Charge amplifier with measuring ranges from ±2 to ±2200000 pC
  • Frequency range: ≈0 … 200 kHz
  • LCD and rotary knob for operation and configuration
  • USB and RS-232C interface
Upon request
On request
Electrical properties
Output signal type
Voltage
Input type
Charge dynamic, Charge quasi-static
Signal size
Very small signals (<10 pC), Very large signals (>1000000pC)
Dynamical properties
Maximum signal frequency
200 kHz
Time constant
Short, Long
Certificates and Standards
Degree of protection EN 60529
IP40
Operation and installation
Device usage
Testing, Process monitoring
Applications
3C electronics manufacturing
Interfaces
Number of channels
1
Analog output type
Voltage (V)
Loading
Loading
Loading