High quality preloading set for piezoelectric force sensors of Types 9051C and 9105C / 9420A51

High quality preloading set for piezoelectric force sensors of Types 9051C and 9105C
9420A51
18007785
  • Pretensioning element set for force sensors 9051C and 9105C
  • Bolt thread M14x1.5, length: 62 mm
  • Max. preloading force: 80 kN
  • Shunt: approx. 7%
Upon request
On request
Mechanical properties
Pretension bolt, L, length
62 mm
Pretension bolt thread
M14x1.5
Electrical properties
Shunt
≈7 %
Dimensions and materials
Inner Ø sensor
21 mm

These standardized pretensioning elements are used for mounting piezoelectric ring force transducers of Type 9051C and Type 9105C. A set of pretensioning elements consists of a pretensioning bolt (PB, high strength, stainless steel of the mold), a centering sleeve (CS), two insulating washers (IW) and a hexagon nut (HN). These accessories are also separately available on request. It is recommended to preload piezo force sensors with at least 20% of their nominal force to increase the accuracy. In addition, the expected tensile and lateral forces have a decisive influence on the specification of the pretension force. Details can be found in the data sheet and the manual of the corresponding sensor.

Loading
Loading