High quality preloading set for piezoelectric force sensors of Types 9041C and 9104C / 9420A41

High quality preloading set for piezoelectric force sensors of Types 9041C and 9104C
9420A41
18007784
  • Pretensioning element set for force sensors 9041C and 9104C
  • Bolt thread M12x1.0, length: 60 mm
  • Max. preloading force: 60 kN
  • Shunt: approx. 8%
Upon request
On request
Mechanical properties
Pretension bolt, L, length
60 mm
Pretension bolt thread
M12x1
Electrical properties
Shunt
≈8 %
Dimensions and materials
Inner Ø sensor
17 mm

These standardized pretensioning elements are used for mounting piezoelectric ring force transducers of Type 9041C and Type 9104C. A set of pretensioning elements consists of a pretensioning bolt (PB, high strength, stainless steel of the mold), a centering sleeve (CS), two insulating washers (IW) and a hexagon nut (HN). These accessories are also separately available on request. It is recommended to preload piezo force sensors with at least 20% of their nominal force to increase the accuracy. In addition, the expected tensile and lateral forces have a decisive influence on the specification of the pretension force. Details can be found in the data sheet and the manual of the corresponding sensor.

Loading
Loading