Connection cable for piezoelectric sensors, KIAG 10-32 pos. to BNC pos., 3 m / 1631C3

Connection cable for piezoelectric sensors, KIAG 10-32 pos. to BNC pos., 3 m
1631C3
18000527
  • Cable material: PFA
  • IP protection: IP65 / IP40
  • Operating temperature range from -55 to 200°C
  • Cable length: 3 m
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
-55 … 200 °C
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
30 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Applications
eVTOL / UAV / drone testing
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
KIAG 10-32 pos.
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PFA
Cable color
Green
Weight
45 g
Predefined cable length
3 m
Coaxial cable for connection between sensor and charge amplifier (e.g.1-component force sensors, industrial production or automation).
Loading
Loading