Displacement sensor, potentiometric absolute linear transducer, 0 … 150 mm / 2121A150

Displacement sensor, potentiometric absolute linear transducer, 0 … 150 mm
2121A150
18025864
  • Defined electrical measuring range: 0 … 150 mm
  • Temperature range: –30 to +100°C
  • Sensor connection: 4-pin M12x1 plug connector
  • High protection class IP65
Upon request
On request
Displacement sensor with resistance and collector path of conductive plastic on a glassfibre reinforced substrate with internal return spring for direct displacement and tolerance measurements and for continuous position sensing. Features include robust design with high protection class and outstanding accuracy, long life span, easy assembly and a defined electrical measuring range from 75 to 750 mm. The wiper system is mounted on the actuating rod and is coupled free of backlash. This guarantees highest accuracy and very long lifetime. The series can be used in a wide range of applications in mechanical and vehicle engineering industries as well as in automation and robotics, combining remarkable robustness with high accuracy.
Loading
Loading