Digital industrial charge amplifier (dICA), 3-channel, EtherCat / 5074B311

Digital industrial charge amplifier (dICA), 3-channel, EtherCat
5074B311
18042817
  • 3-channel digital charge amplifier with EtherCat interface
  • Wide adjustable measuring range: ±20 … ±1000000 pC
  • Charge input KIAG 10-32 neg.
  • Cycle time down to 100 μs and oversampling up to 50 kSps
Upon request
On request
Electrical properties
Output signal type
Digital, Industrial ethernet, EtherCAT
Input type
Charge dynamic, Charge quasi-static
Dynamical properties
Maximum signal frequency
20 kHz
Time constant
Short, Long
Operation and installation
Device usage
Process monitoring
Applications
Spot welding process monitoring, Semiconductor manufacturing, 3C electronics manufacturing
Interfaces
Number of channels
3
Digital output type
EtherCAT
Loading
Loading
Loading