Cylinder pressure sensor for 2-stroke low speed engines (M10, 250 bar, 4 … 20 mA) / 6613CG2

Cylinder pressure sensor for 2-stroke low speed engines (M10, 250 bar, 4 … 20 mA)
6613CG2
18013193
  • Cylinder pressure sensor suitable for knock detection
  • Robust design, with excellent long term stability
  • Very good thermodynamic behaviour
Upon request
On request
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
250 bar
Product type
Pressure sensor type
Universal dynamic Pressure
Mechanical properties
Overload [bar]
300 bar
Load resistance
100 … 600 Ω
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±0.5 % FSO
Signal range
12.5 mA
Zero line (no pressure)
6.5 mA
Electrical properties
Supply voltage range
18 … 32 V
Influence quantities
Sensitivity
0.05 mA/bar
Thermal sensitivity shift (200°C ±150°C)
≤±2.5%
Dynamical properties
Natural frequency
10 kHz
Certificates and Standards
Certification
CE, Marine certification
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-20 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
350 °C
Tightening torque
15 N·m
Cable properties
Cable included
Yes - fixed cable
Dimensions and materials
Weight
165 g
Current output
Output current
4 … 20 mA
Signal filter and time constants
Low-pass Filter, Cutoff frequency (-3 dB) [kHz]
10 kHz
Power supply
Maximum voltage
500 VDC
Loading
Loading
Loading