Connecting cable for Slimline load cell sets of Types 913xCA4 and 914xCA4, single signals, Fischer 7-pole, 4x BNC, custom length / 1973A419

Connecting cable for Slimline load cell sets of Types 913xCA4 and 914xCA4, single signals, Fischer 7-pole, 4x BNC, custom length
1973A419
18036052
  • Connecting cable with 4 conductors to capture single signals of Slimline force sensor kits 913xCA4 and 914xCA4
  • Connections: Fischer 7 pin pos. to 4 x BNC pos.
  • Protection class EN60529: IP65
  • Length: 0.1 m to 20 m
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP65
Cable properties
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
BNC pos.
Connection type (amplifier)
BNC pos., BNC pos., BNC pos.

Multi-wire, high insulation cable with four conductors for Slimline force sensor sets 913xBA4 and 913xCA4. These connecting cables for single signal measurement come with a 7-pole Fischer flange connector to sensor and BNC pos. connectors for the amplifier. In addition to the standard cable length of 3 meters, customized lengths between 0.1 and 20 meters are available. This cable supports a temperature range of –40 to +120°C.

Loading
Loading