Connecting cable for Slimline load cell sets (Types 913xCA2, 914xCA2) single signals, Fischer 7-pole, 2 x BNC, custom length / 1973A219

Connecting cable for Slimline load cell sets (Types 913xCA2, 914xCA2) single signals, Fischer 7-pole, 2 x BNC, custom length
1973A219
18000945
  • Single signal connecting cable for Slimline force sensor kits 913xCA2 and 914xCA2
  • Connections: Fischer 7 pin pos. to 2 x BNC pos.
  • Protection class EN60529: IP65
  • Length: 0.1 to 20 m
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP65
Cable properties
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
BNC pos.
Connection type (amplifier)
BNC pos., BNC pos.

Multi-wire, high insulation cable with three conductors for Slimline force sensor sets 913xBA2 and 913xCA2. These connecting cables for single signal measurement come with a 7-pole Fischer flange connector to sensor and BNC pos. connectors for the amplifier. In addition to the standard cable length of 3 meters, customized lengths between 0.1 and 20 meters are available. This cable supports a temperature range of –40 to 120°C.

Loading
Loading