Connecting cable for piezoelectric sensors, KIAG 10-32 pos. int. - TNC pos., length 0.1 to 50 m / 1941ASP

1941ASP
18000908
- Length: custom (0.1 to 50 m)
- Temperature range: –55 to +200°C
- Sensor connection: KIAG 10-32 pos. int (IP65)
- Amplifier connector: TNC pos. (IP65)
Mechanical properties
Bending radius [mm]
5 mmGreen, single-wire, high insulation, PFA based cable (ø2 mm) for sensors with KIAG 10-32 neg. int. connector Charge mode, high impedance piezoelectric measurement demands highly insulated coaxial cables and connectors to ensure an insulation resistance greater than 1013 Ω throughout the measuring chain. Only low noise coaxial cables that produce very little triboelectricity during movement may be used. The connectors must be robust, sealed and resistant to dirt.
Loading
Loading