Connecting cable for piezoelectric sensors, very sturdy, KIAG 10-32 pos. - BNC pos., length 0.3 to 20 m / 1900A21A12SP

Connecting cable for piezoelectric sensors, very sturdy, KIAG 10-32 pos. - BNC pos., length 0.3 to 20 m
1900A21A12SP
18035138
  • Length: custom (0.3 to 20 m)
  • Temperature range: -40 to 200° C
  • Sensor connection: KIAG 10-32 pos. (IP67)
  • Amplifier connector: BNC pos. (IP40)
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP67, IP40
Cable properties
Configurable cable length
0.3 … 20 m
Interfaces
Connection type (sensor)
KIAG 10-32 pos.
Connection type (amplifier)
BNC pos.
The Type 1900A21 connecting cables are low-noise, oil-resistant, high-insulation coaxial cables with flexible mechanical protection. Owing to their properties, the cables are ideal for use in harsh machinery environments. Thanks to the rust-free flexible metallic protective sleeve, the IP67-rated sensor cable is protected against mechanical influ ences from outside. The KIAG 10-32 pos. connecting plug with a hexagonal swivel nut ensures IP67 protection. The sturdy connecting cable is available in various designs. In addition to standard lengths, customer-specific special lengths can also be provided. On the amplifier side, connection variant KIAG 10-32 pos. or BNC pos. can be selected.
Loading
Loading