Connecting cable for force plates, 2x Fischer 9-pin pos. straight, custom length / 1685BSP

Connecting cable for force plates, 2x Fischer 9-pin pos. straight, custom length
1685BSP
18000636
  • Connecting cable for force plates with charge output
  • Diameter: 5.6 mm
  • Connectors: Fischer 9-pin pos. straight (both sides)
  • Length: custom (0.2 to 20 m)
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Configurable cable length
0.2 … 20 m
Interfaces
Connection type (sensor)
Fischer 104 9-pole pos.
Connection type (amplifier)
Fischer 104 9-pole pos.
Loading
Loading
Loading