Clamping force and thread torque sensor, nominal values 200 kN / 350 Nm / F/Tth-Sensor 5413-1961A 200kN/350N·m

F/Tth-Sensor 5413-1961A 200kN/350N·m
18034331
- Force and torque sensor with connection socket for measuring cables
- Nominal force value: 200 kN
- Nominal torque value: 350 Nm
- Autocode identification
Upon request
On request
Product type
Type of system
Bolted joints analysisThe measuring bodies of the clamping force / thread torque sensor Type 5413-196xA are equipped with strain gauges and protected by a stainless steel housing. The test items are adapted by means of mechanical adaptations in the corresponding thread sizes (optional) on the clamping force / thread torque sensor, whereby mechanical adaptations via integrated centering aids ensure a centric force and torque application of the test items in the measuring body. The contact surfaces required for testing can be realized via optional washer sledges as specified by standards, which are captively secured to the retaining plate by an optional holder to prevent rotation. The integrated AUTOCODE system enables the sensor to be automatically detected and calibrated when it is connected to appropriately equipped measuring systems. The clamping force / thread torque sensors are delivered with a quality certificate. Upon request, the clamping force / thread torque sensors are calibrated in our calibration lab.
Loading
Loading