Cable for capacitive single-axis accelerometers, IP68, 2 m / 1592M1Q1

Cable for capacitive single-axis accelerometers, IP68, 2 m
1592M1Q1
18026535
  • Cable for capacitive single-axis accelerometers
  • Cable connectors: 1/4 – 28, 4-pin neg. to open ends
  • Cable length: 2 meters
  • IP68 waterproof, cable jacket material: fluoropolymer
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP68
Interfaces
Connection type (sensor)
1/4-28 UNF 4-pole neg.
Connection type (amplifier)
Open end
Dimensions and materials
Predefined cable length
2 m
Cable with a length of 2 meters.
Loading
Loading