Multicomponent dynamometer, 30 kN, cover plate 600x400 mm, smooth / 9253B21

Multicomponent dynamometer, 30 kN, cover plate 600x400 mm, smooth
9253B21
18007524
  • Piezoelectric multicomponent dynamometer with maximum forces Fx, Fy ±15 kN, Fz –15 … 30 kN
  • Cover plate 600x400 mm, steel, smooth
  • Natural frequency fn (x) 580 Hz, fn (y) 550 Hz, fn (z) 720 Hz
  • Fischer 9-pin flange connector
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Minimum measuring range [kN]
-15 kN
Maximum measuring range [kN]
30 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Force plate
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Metrological characteristics
Threshold
<0.01 N
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Influence quantities
Sensitivity
Fx: -7.8 pC/N, Fy: -7.8 pC/N, Fz: -3.7 pC/N
Certificates and Standards
Degree of protection EN 60529
IP67
Operation and installation
Operating temperature range
-20 … 70 °C
Applications
Cutting processes and machining development
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 104 9-pole neg.
Dimensions and materials
Weight
90 kg
This is a piezoelectric multicomponent force plate for measuring forces and moments. It has a large measuring range and a wide frequency response.
Loading
Loading