Measurement module KiDAQ for voltage, current and status, DIN Rail, EtherCAT / 5505A32A1

Measurement module KiDAQ for voltage, current and status, DIN Rail, EtherCAT
5505A32A1
18046593
  • Measurement module for KiDAQ data acquisition system
  • 8 analog and 2 digital input channels
  • A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
  • DIN Rail housing, EtherCAT version
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
EtherCAT
Input type
Voltage, Current
Dynamical properties
Maximum signal frequency
3 kHz
Interfaces
Number of digital inputs
8
Digital inputs
Status (digital)
Dimensions and materials
Casing material
DIN Rail
CAD
CAD Data for KiDAQ Data Acquisition System 5500A
English
zip
Please click here to log in to myKistler and you will be redirected.
Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
Manual
KiDAQ Data Acquisition, KiStudio Lab
English
pdf
Please click here to log in to myKistler and you will be redirected.
0 results
Accessory Type