Measurement module KiDAQ for voltage, current and status, Portable, EtherCAT / 5505A22A1

Measurement module KiDAQ for voltage, current and status, Portable, EtherCAT
5505A22A1
18046592
  • Measurement module for KiDAQ data acquisition system
  • 8 analog and 2 digital input channels
  • A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
  • For KiDAQ Portable housing, EtherCAT version
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
EtherCAT
Input type
Voltage, Current
Dynamical properties
Maximum signal frequency
3 kHz
Interfaces
Number of digital inputs
8
Digital inputs
Status (digital)
Dimensions and materials
Casing material
Portable
Loading
Loading
Loading