High-insulating connecting cable, PFA blue, KIAG 10-32 pos. int. – Mini-Coax neg., custom length / 1945ASP

High-insulating connecting cable, PFA blue, KIAG 10-32 pos. int. – Mini-Coax neg., custom length
1945ASP
18000916
  • Connecting cable with extruded blue PFA jacket with only 1 mm diameter
  • Connectors: KIAG 10-32 pos. int. – Mini-Coax neg.
  • Custom lengths: 0.1 … 5 m
  • Protection: IP65 (sensor) – IP40 (amplifier)
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP40
Cable properties
Configurable cable length
0.1 … 5 m
Interfaces
Connection type (sensor)
KIAG 10-32 pos.
Connection type (amplifier)
Mini-Coax neg.
Loading
Loading
Loading