Fork light barrier, red light, fork width 25 mm, fork depth 80 mm, plug M8 3-pin / PSV-25-80/W-3-P

Fork light barrier, red light, fork width 25 mm, fork depth 80 mm, plug M8 3-pin
PSV-25-80/W-3-P
18036982
  • Fork light barrier with resolution 0.3 mm
  • Fork width: 25 mm, fork depth: 80 mm
  • Switching function normally open / normally closed (NO/NC)
  • Connection: M8 plug, 3-pin
In stock
On request
Log in to myKistler to see prices
Measuring ranges
Fork width
25 mm
Fork depth
80 mm
Mechanical properties
Wavelength
650 nm, red light
Metrological characteristics
Repeating accuracy, maximum
0.02 mm
Electrical properties
Operating voltage
12 … 30 VDC
Output signal type
Digital (PNP)
Maximal current consumption
60 mA
Circuit
Chopped light trigger
Load current
200 mA
Dynamical properties
Frequency
4 kHz
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP65
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Feed control, Position control
Design
Fork light barrier
Mode of operation
Static
Applications
Feed control, Position control
Interfaces
Output with LED
PNP
Connector type
3-pin M8 connector
CAD
CAD Data for Fork light barrier PSV-25-80/W-3-P
English
bin
Please click here to log in to myKistler and you will be redirected.
Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
Product brochure
English
pdf
Please click here to log in to myKistler and you will be redirected.