Connection cable for voltage output sensors, 1/4-28 neg. to open end, silicone, 5 m / 1534A5K00

Connection cable for voltage output sensors, 1/4-28 neg. to open end, silicone, 5 m
1534A5K00
18010497
  • Cable material: Silicone
  • IP protection (sensor): IP50
  • Cable length: 5 m
  • Temperature range: <200°C
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP50
Operation and installation
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Cable properties
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
1/4-28 4-pole neg.
Connection type (amplifier)
Open end
Dimensions and materials
Material
Silicone
Cable diameter
2.5 mm
Cable color
Blue
Weight
76 g
Predefined cable length
5 m
Cable for voltage output sensors (e.g. IEPE triaxial accelerometers / MEMS capacitive uniaxial accelerometers).
Loading
Loading