Electromechanical NC joining module NCFN, servo press, 100 kN, 200 mm stroke, 200 mm/s speed, with holding brake (H) / 2153A1002002HG

Electromechanical NC joining module NCFN, servo press, 100 kN, 200 mm stroke, 200 mm/s speed, with holding brake (H)
2153A1002002HG
18025932
  • NC joining module NCFN with standard design for medium to high force
  • Measuring range: 100 kN
  • 200 mm stroke
  • Speed 200 mm/s with holding brake (H)
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Required force
100 kN
Product type
Joining module type
NCFN
Type of force sensor
Strain gauge
Mechanical properties
Stroke
200 mm
Motor brake
With a holding brake
Drive version
Straight drive
Dynamical properties
Maximum speed [mm/s]
200 mm/s
Loading
Loading
Loading