Cylinder pressure sensor, M8x0.75, new generation / 6044A

Cylinder pressure sensor, M8x0.75, new generation
6044A
20000017
  • Cylinder pressure sensor with anti-strain design for direct mounting
  • PiezoSmart optionally available
  • Various cable options available
  • Suitable for use in hydrogen combustion engines
On request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
300 bar
Product type
Pressure sensor type
Universal dynamic Pressure
Mechanical properties
Overload [bar]
350 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±0.3 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
PiezoSmart
Optional
Influence quantities
Thermal shock error ΔIMEP
Test condition: 1500 1/min, IMEP = 9 bar
-1 … 1 %
Thermal shock error Δp (short-term drift)
Test condition: 1500 1/min, IMEP = 9 bar
-0.2 … 0.2 bar
Thermal shock error Δpmax
Test condition: 1500 1/min, IMEP = 9 bar
-1 … 1 %
Sensitivity
≈–30 pC/bar
Thermal sensitivity shift (23°C … 350°C)
≤±1 %
Thermal sensitivity shift (250°C ±100°C)
≤±0.5 %
Dynamical properties
Natural frequency
100 kHz
Certificates and Standards
Certification
none
Operation and installation
Operating temperature range
-20 … 350 °C
Minimal operating temperature [°C]
Minimal static operating temperature.
-40 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
400 °C
Applications
Combustion measurement analysis
Cable properties
Cable included
Yes - fixed cable
Predefined cable length
1, 2, 3 m
Interfaces
Connector type
M4 (positive)
Dimensions and materials
Mounting size
8 mm
Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
Manual
English
pdf
Please click here to log in to myKistler and you will be redirected.
Uncooled piezoelectric pressure sensors
English
pdf
Please click here to log in to myKistler and you will be redirected.
0 results
Accessory Type