Connection cable for piezoelectric sensors, KIAG 10-32 pos. hex to KIAG 10-32 pos. hex, metalic gray, 2 m / 1900A21A1102

Connection cable for piezoelectric sensors, KIAG 10-32 pos. hex to KIAG 10-32 pos. hex, metalic gray, 2 m
1900A21A1102
18035130
  • Cable material: PFA
  • IP protection: IP67 / IP67
  • Cable diameter (inner / outer): 2 mm / 4.6 mm
  • Cable length: 2 m
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius (static)
40 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP67
Degree of protection EN 60529 (amplifier)
IP67
Operation and installation
Operating temperature range
-40 … 200 °C
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
KIAG 10-32 pos. hex
Connection type (amplifier)
KIAG 10-32 pos. hex
Dimensions and materials
Material
PFA
Cable color
Metalic gray
Weight
89 g
Cable outer layer protection
Flexible stainless steel hose
Cable diameter (outer)
4.6 mm
Cable diameter (inner)
2 mm
Predefined cable length
2 m
Coaxial cable for force, torque and strain sensors (e.g. for 1-component force sensors).
Loading
Loading