Connection cables for KiTorq Ethernet 4552A, M12 4-pole pos. to RJ45 / KSM-F

Prefabricated Ethernet cables are applicable for torque sensors with an Ethernet interface for digital signal transmission from the stator to the evaluation unit.

KSM-F

Prefabricated Ethernet cables are applicable for torque sensors with an Ethernet interface for digital signal transmission from the stator to the evaluation unit.
Main features / advantages
  • Compatible with PROFINET, EtherCAT and EtherNet/IP
  • Number of poles: 4
  • Degree of protection: IP20 (RJ45 connector) or IP67 (M12 connector)
  • Available in different lengths
In order to integrate a torque sensor into a customer-specific application in a test bench or laboratory, it is advisable to use an Ethernet network cable that is specially designed for this purpose and is compatible with PROFINET, EtherCAT and EtherNet/IP. This cable from Kistler offers very good shielding properties and thus protects your measurement signal regarding EMC. In this way, best measurement results are ensured when using a torque sensor or a complete measuring chain from Kistler.
Loading
Loading