Measurement modules for digital signals, 4 digital input channels / 5531A

These measurement modules for the KiDAQ data acquisition system (DAQ) are for digital signals (frequency, pulse width, counter signal, time and status).

5531A

These measurement modules for the KiDAQ data acquisition system (DAQ) are for digital signals (frequency, pulse width, counter signal, time and status).
Main features / advantages
  • 4 digital input channels
  • Galvanic isolation 500 VDC
  • Frequency measurement up to 1 MHz (chronos method)
  • Counter: Forward/backward counter, quadrature counter with reference zero recognition (reset/enable), up to 1 MHz
  • PWM input: Measurement of duty cycle and frequency
KiDAQ is a modular data acquisition system that is flexible in configuration and can be extended with further measurement modules. A major advantage of the KiDAQ data acquisition system is the interoperability with other Kistler measurement devices, such as LabAmp of Types 5165A and 5167A and the data acquisition software KiStudio Lab. Optionally, all KiDAQ measurement modules are also available for EtherCAT use.
CAD
CAD Data for KiDAQ Data Acquisition System 5500A
English
zip
Please click here to log in to myKistler and you will be redirected.
Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
Manual
KiDAQ Data Acquisition, KiStudio Lab
English
pdf
Please click here to log in to myKistler and you will be redirected.
Quick start guide
Quick Start Guide - KiDAQ Data Acquisition System and KiStudio Lab
language-independent
pdf
Please click here to log in to myKistler and you will be redirected.