Connection cables for pressure sensors, KIAG 10-32 pos. int. to KIAG 10-32 pos. int. / 1969A

1969A
Connection cables compatible with sensors 6124A, 6125C and 7061C.
Main features / advantages
- Cable material: PFA steel braiding
- Cable diameter: 2.6 mm
- Connections: KIAG 10-32 pos. int. to KIAG 10-32 pos. int.
- Cable length: 1 m to 3 m
- Temperature range: -55 … 200°C
Connection cables compatible with sensors 6124A, 6125C and 7061C.
Loading
Loading