Measuring systems from Kistler enable combustion analysis and accurate cylinder pressure analysis on the test bench and in the vehicle.

Combustion analysis and cylinder pressure testing in vehicles and on test bench

Cylinder pressure measurement with Kistler

Accurate measurements of cylinder pressure and crank angle as well as intake- and exhaust-gas pressure are absolutely crucial factors when developing combustion engines. Kistler offers a comprehensive portfolio of combustion analysis technology for a variety of applications, ranging from water-cooled and uncooled piezoelectric cylinder pressure sensors to measuring spark plugs and glow plug adapters with integrated miniature pressure sensors. Piezoresistive absolute pressure sensors for gas exchange and injection pressure measurements with digital temperature compensation guarantee maximum precision. The high-performance products from Kistler also include the KiBox and SCP signal conditioning systems, with a wide range of interfaces, measurement results are easily transmitted to other instruments .

Benefits of Kistler cylinder pressure testing and combustion analysis on the test bench:

  • High-precision piezoelectric cylinder pressure sensors for any engine application
  • Modular signal conditioning platform (SCP): a system specifically designed for test bench applications with a variety of amplifier plug-ins (charge amplifiers, piezoresistive amplifiers)
  • Ready-to-measure and ready-to-use solutions, simple to operate
  • Accurate crank angle encoder including electronics for connection to a wide range of measurement systems.
  • Piezoresistive absolute pressure sensors to measure gas exchange pressures
  • High-pressure sensors to measure injection pressure
  • PiezoSmart (TEDS) makes sensor handling simple (automatic sensor detection) and helps avoid setup errors

Measuring systems from Kistler to evaluate and optimize combustion engine parameters such as power, efficiency and emissions. Contact us for further information

Benefits

Ready-to-use systems with best accuracy

Customized solutions

Professional support

Savings on resources

Maximized efficiency

Services

Maximum measurement accuracy in your process.

Our experts are happy to assist and advise.

Application-oriented expertise – right from the start.

Contact
Max 25 MB