Engines




Efficiency in Detail (Innovations)

With the KiBox, Kistler has transferred its own technological expertise into an integrated portable combustion analysis solution. Key processes such as adaptation of sensors to the engine, data acquisition and evaluation are significantly improved thanks to our intensive and detailed development work.

CrankSmart®

CrankSmart® –
Reliable data quality



In order to optimize the quality of measured data in an in-vehicle combustion analysis system in transient engine operation and where severe torsional vibrations are present, Kistler experts have been working alongside FKFS (Research Institute of Automotive Engineering and Vehicle Engines Stuttgart) to develop the innovative and time-saving CrankSmart process. KiBox does not depend on a particular crank angle sensor, rather it generates the reference to the crank angle and TDC by using the standard engine speed sensor rotor.
» read more

KiBox To Go

Interfaces –
More flexibility
 



The KiBox is compatible with the usual application environments encountered on the market. The application engineer initiates the important commands such as "Load Parameters", "Choose Results", "Control Measurements" and "Save Data" in the familiar environment (e.g. INCA). A timestamp ensures the timing of all measured and calculated data from the KiBox and INCA is correctly displayed.
» read more

Determination of TDC
Combustion analysis results are of considerable assistance in modern engine applications. Most of these results are heavily dependent on correct relation of the variation in combustion chamber pressure to the crank angle.
» read more

 
 
Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

WIM Show - NATMEC/ICWIM
TRB_logo
Come visit us at NATMEC Booth #203 Jun 4 - 7. Kistler is a proud sponser of ICWIM6
read more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
read more...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
read more...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100