The "KiBox Cockpit"
 The "KiBox Cockpit" is implemented as an easy to use Windows application and as a result, menu guidance is transparent and user-friendly. Its operation reflects the logical approach a user would adopt and follows the process chain from the sensor via signal conditioning to the evaluation. Routine operations are made easier by intuitive icons, Quickinfo and a context-sensitive help system. » Gallery
|
|
|

Fast access to select products
view

Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

Come visit us at NATMEC Booth #203 Jun 4 - 7. Kistler is a proud sponser of ICWIM6
read more...

Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
read more...

Force Feedback Capacitive Accelerometer, Type 8330B3
read more...
|