Engines




Advantages at a Glance

Plug & Go
Plug & go
Hardware and software optimized for convenience and portability
Integrated and Simple to Use
Integrated and simple to use
Optimum functionality with PiezoSmart® and integration in INCA
User-friendly and Quick
User-friendly and quick
Direct connection to the application system PC
Simple and Innovative
Simple and innovative
CrankSmart® for enhanced measurement quality at minimum cost
Dynamic and Precise
Dynamic and precise
Reliable cylinder pressure analysis in all operating conditions
Modular System, Secure Investment
Modular system, secure investment
Standard PC processors and plug-in amplifiers

back

 
 
Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

WIM Show - NATMEC/ICWIM
TRB_logo
Come visit us at NATMEC Booth #203 Jun 4 - 7. Kistler is a proud sponser of ICWIM6
read more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
read more...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
read more...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100