Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Sensor for tensile and compression forces, –0,5 … 0,5 N to –50 … 50 N, radial connection

9205


navigation item Downloads

Specifications Type 9205




Model     Sensor, preloaded (Tension/compression force)
Calibration     calibrated
Force range   N ±50.00
Sensitivity   pC/N ≈-115
Natural Frequency   kHz >10
Operating temperature range   °C -50...150
Outer Diameter   mm 8.5
Length   mm 64
(total length)
Connection     KIAG 10-32 neg.
Thread inner     M3
Thread outer     M10x1
Mass   g 19

Measuring range

9205

Characteristics

High sensitivity, extremely low response threshold, high natural frequency, measurement of tensile and compression forces, small dimensions.

Applications

Measurement of contact forces at push buttons, relays etc., of spring characteristics, extraction forces and of forces in automatic assembly plants.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100