Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Mini-Smart torque sensor, rotating, 0,5 … 18 N·m with 1/4" hex

4502AxH_BP


navigation item Downloads

Specifications Type 4502AxH...




Connection     hexagonal
Maximum torque     <1,5 x rated torque
Alternating torque     <0,7 x rated torque
Accuracy class   % 0.2
Output signal   V DC ±0...5
Speed measurement     2 x 360 pulses/rev.
Balancing grade   Q 6.3
Operating temperature range   °C 10...60
Housing     Aluminum, hard anodized
Length   mm 58
Width   mm 28
Height   mm 52
Degree of protection     IP40
Electrical connections     12-pin Binder connector
Signal transmission     noncontac

Characteristics

Torque sensor with noncontact signal transmission, integral measurement electronics and high level of interference immunity. Compact design, various shaft connections and noncontact signal transmission.

Applications

Suitable for dynamic measurement of tightening and release torques in screw connection and assembly, and for quality control in production and the laboratory. Suitable for continuous use, for example in process monitoring.

Variants
  Description  Type 
Mini-Smart torque sensor Mini-Smart torque sensor, 0,5 N·m, with standard 1/4" hex 4502A0,5H
Mini-Smart torque sensor Mini-Smart torque sensor, 0,5 N·m, standard 1/4" hex with roational angle measurement 4502A0,5HA
Mini-Smart torque sensor Mini-Smart torque sensor, 1 N·m with standard 1/4 " hex 4502A1H
Mini-Smart torque sensor Mini-Smart torque sensor, 1 N·m, standard 1/4" hex with rotational angle measurement 4502A1HA
Mini-Smart torque sensor Mini-Smart torque sensor, 2 N·m with standard 1/4" hex 4502A2H
Mini-Smart torque sensor Mini-Smart torque sensor, 2 N·m, standard 1/4" hex with rotational angle measurement 4502A2HA
Mini-Smart torque sensor Mini-Smart torque sensor, 6 N·m with standard 1/4" hex 4502A6H
Mini-Smart torque sensor Mini-Smart torque sensor, 6 N·m, standard 1/4" hex with rotational angle measurement 4502A6HA
Mini-Smart torque sensor Mini-Smart torque sensor, 12 N·m with standard 1/4" hex 4502A12H
Mini-Smart torque sensor Mini-Smart torque sensor, 18 N·m with standard 1/4" hex 4502A18H
<< 1  2  >> 

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100